Enhancing Motor Control with the New VLG3 Series
Expanding Performance, Efficiency, and Versatility
LOVATO Electric is expanding its renowned range of variable speed drives with the new VLG3 series, designed to deliver exceptional control, efficiency, and adaptability. With a three-phase power supply of 380–480VAC at 50/60Hz, the VLG3 series is a powerful yet easy-to-use solution for a wide range of industrial applications. From conveyor belts and textile machines to pumps, fans, and compressors, this series provides the precision and performance industries demand.

What Are Variable Speed Drives?
Variable Speed Drives (VSDs) are essential devices used to control the speed and torque of electric motors by adjusting the frequency and voltage supplied. By doing so, they offer enhanced operational efficiency, reduced energy consumption, and extended equipment lifespan. VSDs are widely used in industries where precision control and energy efficiency are critical, such as manufacturing, HVAC systems, and automation.
Introducing the VLG3 Series
The VLG3 series is a general-purpose, three-phase variable speed drive, engineered for versatility and ease of use. With power ratings ranging from 0.4 to 22 kW, 0.5 to 30HP, this new series integrates key features such as an EMC suppressor and braking chopper as standard. Its compact design supports side-by-side installation and offers flexible mounting options, including DIN rail and screw mounting.
Equipped with a front-facing keypad featuring a 7-segment LED display, a built-in potentiometer for frequency adjustments, and an RJ45 connector, the VLG3 ensures straightforward configuration and monitoring. It also includes an RS485 serial port with Modbus-RTU for seamless integration with PLCs, HMIs, and supervisory control networks. Additionally, an optional Ethernet communication module can be installed for enhanced connectivity.
Fully approved to EN/BS 61800-5-1, EN/BS 61800-3, UL 61800-5-1 & CSA C22.2 N° 274
In the series
Why choose the VLG3 Series
The VLG3 series from LOVATO Electric sets a new benchmark in variable speed drive technology, offering an optimal blend of performance, efficiency, and reliability. With its robust features and broad application scope, it is an excellent choice for industries seeking precision motor control and operational efficiency.
Speed Reference Signals
• Built-in jog dial (potentiometer)
• External potentiometer (1–5kΩ)
• Voltage or current analog signals
• Front panel buttons
• Remote control panel
• 8 preset speeds via digital inputs
• Motor potentiometer
• Communication protocol-based configuration
Programmable Inputs and Outputs
• 5 digital inputs
• 2 relay outputs (1 with changeover contact, 1 with NO contact)
• 2 analog inputs (1 voltage, 1 current) • 1 analog output (0–10VDC)
Advanced Protections
• Overcurrent, output short circuit, and ground leakage protection
• Overvoltage and undervoltage safeguards
• Phase loss detection
• Motor and drive overheating protection
• Speed reversal protection
Enhanced Functionality
• Open or closed-loop vector control
• Adjustable V/f curves
• S-curve acceleration/de-acceleration
• PID control with sleep/wake thresholds • DC braking and injection at startup
• Fire mode for emergency operation
• Programmable software (VLGXSW) available for free download
Find out more about our Variable Speed Drives
For more details, contact our team of experts call +1 757 545-4700 or email. Follow us on LinkedIn for the latest product news and innovations.
Technical Specifications
Input Voltage: 380–480VAC three-phase
Output Voltage: 0–480VAC three-phase
Output Frequency: 0–400Hz
Overload Capacity: 150% for 60s (heavy load), 120% for 60s (standard load)
Operating Temperature: -10°C to +40°C (up to 50°C with derating)
Altitude: Up to 4000m with derating
Humidity: 95% (non-condensing)
EMC Compliance: Built-in suppressor (category C3, EN/BS 61800-3)
Protection Class: IP20
Certifications: cULus, EN/BS 61800-5-1, UL 61800-5-1, CSA C22.2 No 274