Micro PLC LRK series
LOVATO Electric expands its range of micro PLC with the new LRK series with integrated Ethernet port.
![LRK-2](https://www.lovatoelectric.com/wp-content/uploads/2024/04/LRK-2.jpg)
The range consists of 4 codes, completing the LRD series, with which it shares the expansion modules type LRE. The main features are listed below.
Thanks to the connection with Ethernet port, it is possible to configure the micro PLC from both a local PC and remotely via IP address connection. Moreover, the Ethernet port integrates a web server, allowing remote monitoring of the micro PLC’s status and main variables in real-time via a web browser.
600 rows for ladder, 500 blocks for FBD, double memory compared to micro PLC LRD series (300 rows, 256 blocks), for programs with medium-high complexity.
On the front of the micro PLC it is present a slot for an optional micro SD card for the program backup or data-logging.
On the back of the micro PLC, there is a slot for an optional CR1220-type battery to maintain the integrated date and time even in the absence of power supply.