RFID safety sensors SSF series
Provided with RFID technology, these sensors offer a high level of protection up to PL e / SIL 3, also when connecting 16 sensors in series.
![SSF](https://www.lovatoelectric.com/wp-content/uploads/2024/06/SSF.jpg)
The SSF series sensors are available with two types of connectors, either M12 or pigtail with 15cm M12 connector, two coding levels (either generic or Teach-in), and then can be easily adapted to the specific needs of the application. The units are versatile and reliable, an ideal choice for a broad range of industrial applications. With a long life and simple use guaranteed, RFID SSF safety sensors offer the highest safety levels achievable.