New switch disconnectors GLD UL98B up to 200A

Lovato Electric switch disconnectors for photovoltaic applications GL series are now available with the new versions UL98B.
The ratings are 100A and 200A at 1500VDC. The new switch disconnectors type GLD are specific for photovoltaic applications up to 1500VDC. They can be used either with direct operating or door coupling and feature a wide range of accessories to cover all installation requirements. The contacts are designed to perform all operations in an extremely quick and safe way and are suitable for use within the DCPV1 category with loads up to 315A at 1500V. Specific UL98B-approved versions are available for the North American market.

  • Up to 315A at 1500V (DCPV1)
  • 100A and 200A UL98B versions
  • Direct operating and door coupling versions
  • Visible contacts
  • Screw or 35mm DIN rail fixing
  • Padlockable in 0 position with no extra accessory
  • Wide range of accessories