Switch disconnectors with fuse holder type GEF
LOVATO Electric expands its range of switch disconnectors completed with fuse holders by introducing the new switch disconnectors type GEF, available in both three-pole and four-pole versions, with rated currents from 50 to 250 A AC23A.
The GEF range includes versions with fuse holders type NFC from 50 to 125 A, and versions with fuse holder type NH from 63 to 250 A, complementing the existing GE…N/NT4 series, which covers higher ratings from 400 to 800 A.
The compact and modular design allows the installation in panels with limited space. Additionally, the transparent front windows provide for monitoring of the fuse status.
The switch disconnectors type GEF can be installed in any position, either vertical or horizontal, thanks also to four mounting clips that can be rotated up to a 90° angle.
All models are available with either direct operating or door coupling configurations and should be completed with the handle and shaft extension, to be purchased separately.
In addition to handles for direct operating and door coupling lever handles, a wide range of accessories is available, including auxiliary contacts, phase barriers and terminal covers.