LOVATO Electric announces its new 2021-22 General Catalogue
Comprehensive and easy to use, the new 2021-2022 general catalogue showcases everything LOVATO Electric has to offer.
With over 20,000 articles grouped into 31 product families, the release of the new catalogue showcases the wide range of the Italian company’s offering
With over 20,000 articles grouped into 31 product families, the release of the new catalogue showcases the wide range of the Italian (Bergamo) company’s offering and its latest solutions for industrial automation and energy management, the outcome of constant attention to the market and continuous innovation in quality.
The cover celebrates the company’s 100th anniversary, featuring the skyline of Città Alta in the city of Bergamo, where LOVATO Electric was born and still has its headquarters.
The catalogue opens with an overview of the new products on offer, together with a presentation of LOVATO Electric, its people and technologies.
This is followed by 31 chapters, one for each product family.
The pages have a simple layout, focused on information and product selection.
Fully illustrated with images and detailed tables of specifications for each article code, each page also describes the general technical and application data, features and benefits, accessories, certifications and conformity of each product.
Every chapter concludes with dimensional specifications, wiring diagrams and technical characteristics.
The new 2021-2022 catalogue introduces a large number of new products, including the AC3 contactors for 160A to 230A, our compact and easily configurable ADXN series soft starters, the new series of pushbuttons and selector switches in the metal version (22 mm diameter) and flat metal version (30 mm diameter).
An entire chapter is dedicated to safety modules.
A new generation of power analysers with widescreen colour LCD displays offers modern, innovative energy metering and reduces the number of components in the enclosure, along with installation time and errors.
The catalogue will be available in 8 languages for our customers worldwide, and is published both in print and in digital form, downloadable from this LINK.