Fuse holders and fuses for photovoltaic applications
DC 10X85mm and 14X85mm range for photovoltaic applications
LOVATO Electric’s range of fuse holders has been expanded to cover photovoltaic applications up to 1500VDC. There is also a new version with a pilot light to indicate when the fuse has tripped. The fuse holders are designed for 35mm DIN rail mounting.
gPV class fuses can be used in applications up to 20A (10x85mm) and 32A (14x85mm).
Operational characteristics
- IEC rated voltage Un: 1500VDC
- IEC rated current In: 32A
- IEC utilisation category: DC20B 1500VDC
- Suitable for IEC fuse class: gPV
- IEC degree of protection: IP20.
Fuses FE04D… FE05D…
- Type gPV fuses complying with IEC/EN 60269-6, which requires specific characteristics for PV uses.
- For use with fuse holders for photovoltaic applications.
Operational characteristics
- IEC rated voltage Un: 1500VDC
- IEC rated current
- In: 6…20A for 10x85mm version
- In: 20…32A for 14x85mm version
- Suitable for IEC fuse class: gPV.