Pushbutton and selector switches
Platinum Series Ø22mm in KITs
Platinum series from now on available in KITs. In order to offer an ever-complete range of options, LOVATO Electric introduces a great news within its Platinum series.
It is now even easier to order a selection of Platimun series pushbutton and selector codes due to their availability in KITs. Each Kit includes the most common actuators for both versions, Ø22mm chromed plastic and Ø22mm metal, accompanied by the fixing base and different combinations of contact elements and LED light elements.
The KITs maintain high levels of performance thanks to their high level of protection (IP66, IP67, IP69K and UL Type 4X) and the operating temperature range (from -25°C to +70°C), that make them ideal for use in all environmental conditions.
The availability of a single code with a specific operator, fixing base, auxiliary contacts and LED elements, facilitates stock management while enabling the creation of perfect combinations for any type of duty.
Each version has its own distinctive characteristics.
The Platinum series is the outcome of LOVATO Electric dedication and the response to the modern requirements of industrial automation and installation.