New residual current operated circuit
breakers RCD… and RCBO…
New design for a perfect family feeling.
![P1RD-P1RE](https://www.lovatoelectric.com/wp-content/uploads/2023/02/P1RD-P1RE-scaled.jpg)
Residual current operated
circuit breakers P1RD…
The introduction of the new P1RD… type enable installation of auxiliary contacts and connection of both residual current operated and miniature circuit breakers on a single power bar.
They are available up to 63A, in 2 and 4 pole versions with AC or A class tripping, and for residual class tripping, and for residual currents of 30mA and 300mA. A device to padlock the lever is also available.
Residual current operated circuit
breakers with overload protection P1RE…
The new P1RE… type offers the option of installing auxiliary contacts and features a double actuator lever to differentiate residual current operation from overload protection. They also feature a new isolating barrier on the connection terminals. This means that the protection rating of IP20 covers not just the front of the product but also the connection terminals, which maintain the protection rating whatever cable cross section is used.
They are available up to 40A in the 1P+N version with AC or A class tripping, for residual currents of 30mA and 300mA and a type C thermal trip curve
The terminals of the RCDs are now geometrically aligned with the terminals of the miniature circuit breakers to allow them to be connected
to the power supply busbars.
Additional blocks are now available for this type of equipment, the same ones that can be used for the miniature circuit breakers
(perfect compatibility, no need to purchase specific codes).