Control stations type LP4…
LOVATO Electric expands its range of control stations with the new LP4… control stations, characterized by a modern and elegant design, made in a compact enclosure for installation on 40mm profile rails.
The LP4… control stations come complete with operators and contact elements already assembled, ready for use with plug and play M12 connector.
The range includes versions with mushroom head pushbuttons for emergency stop functions or flush buttons spring return, for on/off or up/down control.
The range is completed by LP4…L type control stations with IO-Link interface, a standardized protocol for communication between industrial devices (such as sensors and actuators) and a control system, an innovative and versatile solution that offers real-time diagnostic functionality and remote configuration, simplifying installation and maintenance operations and ensuring flexibility and reliability.