Start-up priority change relays modular version LVMP30A…
Is now available the new LVMP30, that completes the range of start-up priority change relays with dedicated versions for alternating between 3 or 4 motors, integrating the priority change relays for 2 motors type LVMP05, LVMP10, and CSP2E.
They are made with LRD series micro PLCs pre-configured with a program dedicated for the alternation between 3 or 4 motors, with the purpose of making homogeneous operating time and wear.
The presence of the keyboard with display allows to set up the system configuration quickly and easily. From the display it is also possible to monitor the number of starts for each motor and their respective operating hours.