Fuse holders with status indicator light 2P and 3P versions
The range of FB01F and FB01G type UL-approved fuse holders is now including the 2P and 3P versions with status indicator light.
![FB01 (1)](https://www.lovatoelectric.com/wp-content/uploads/2024/06/FB01-1.jpg)
Mounting on 35mm DIN rail, this version with status indicator determinate quickly if the fuse is still operative or needs to be replaced.
Applications suitable for the protection from short circuit and overload current. of any type of motor and electric installations in low voltage systems.
Usually installed downstream of a switch disconnector and upstream of contactors or loads.