Maximise efficiency with LOVATO’s
GA and GL Series Switch Disconnectors
For the most reliable electrical isolation for industrial applications, LOVATO Electric offers two versatile product lines: the GA and GL Series switch disconnectors. These ranges ensure safety, efficiency and compliance, serving diverse needs from compact machinery setups to heavy-duty industrial systems.
GA series: compact and customisable
The GA Series is designed for flexibility and is ideal for applications requiring a compact solution. These switch disconnectors offer rated currents from 16A up to 160A, making them suitable for both small and medium-sized installations.
Wide Range of Applications
The GA Series is designed for flexibility and is ideal for applications requiring a compact solution. These switch disconnectors offer rated currents from 16A up to 160A, making them suitable for both small and medium-sized installations.
Modular and space-saving
Available in direct operating and door-coupling versions, the GA series units can be easily integrated into existing setups. Their modular design and compact size make installation straightforward, whether mounted with screws or on a DIN rail.
Enhanced safety
The GA series is compliant with IEC/EN 60947-3 and UL standards, providing peace of mind with safety features like padlockable handles in the off position without requiring extra accessories. The units are tested for up to 100,000 mechanical cycles, emphasising their durability and long lifespan.
GL series: power for heavy-duty demands
The GL Series caters to more demanding industrial environments, handling higher currents ranging from 100A to 1000A. This makes them the preferred choice for installations requiring robust, high-capacity disconnectors.
Versatile range
With both three-pole and four-pole configurations available, the GL series offers flexibility across various power distribution needs. They are designed for applications that demand high current ratings and extended operational capabilities.
Robust and functional
These switch disconnectors are built to meet the rigorous requirements of IEC/EN 60947 standards, ensuring reliability in tough environments. The GL series units are tested for mechanical endurance, achieving up to 20,000 cycles, and are also rated for high short-circuit currents.
Customisable accessories
The GL series supports a wide array of accessories, including auxiliary contacts, terminal covers, and shaft extensions. This adaptability ensures that the switch disconnectors can be tailored to specific requirements, enhancing their integration into complex systems.
Why choose LOVATO’s GA and GL series
LOVATO Electric’s GA and GL switch disconnectors represent the pinnacle of safety and efficiency for electrical isolation. Whether you need a space-saving solution for smaller installations or a heavy-duty disconnector for high-power applications, these series provide reliable, tested, and certified options that cater to diverse industrial needs.
In choosing LOVATO’s switch disconnectors, you’re investing in over 100 years of experience in electrical device manufacturing, backed by a global network ensuring availability and support wherever you are.
So, are you ready to upgrade your electrical isolation solution? Explore the GA and GL series to find the right fit for your application and power up your performance with LOVATO Electric.
For more information about our safety devices or to discuss your specific needs, don’t hesitate to Contact us today. You can also follow LOVATO Electric on LinkedIn for the latest developments.