LOVATO expands its range with the new
slimline LP4 Control Stations

We are excited to announce the launch of our new slimline LP4 Platinum Series control stations, suitable for quick and easy installation on 40mm profile rails. Designed to cater to a wide range of application needs, these control stations offer unparalleled versatility and durability.

QUALITY ASSURED

IEC/EN/BS, UL & CSA conformity

PLUG AND PLAY

Fully assembled with M12 connection

COMPACT DESIGN

For easier installation

Versatile Configurations

The Platinum Series supports extensive customisation, allowing you to tailor each control station to your specific requirements. Choose from a variety of actuators, including flush, mushroom head and illuminated pushbuttons with spring returns. Our control stations with an IO-link have RGB LED colour selectors and can connect between field devices and the control system to allow flexible monitoring and control.

Robust Control Stations

Crafted from high-quality polycarbonate, the IP65 rated control stations have a tested electrical life of 1,000,000 cycles and mechanical life (B10d) of 1,300,000 cycles. All contacts are pre-installed on the base of the control station, ensuring safe and efficient wiring while minimising labour during replacement or upgrades.

Compliance and Standards

Our new complete control stations comply with international standards, including IEC/EN 60947-1, IEC/EN 60947-5-1, UL508A, UL 60947-1 and CSA C22.2 No. 60947-1-13 & 60947-1-14, ensuring they meet the highest safety and performance criteria.

Power up your performance with LOVATO

Experience the innovation and reliability of LOVATO Electric’s new slimline control stations, designed to elevate your control systems to new heights. Contact our team now or follow us on LinkedIn for the latest developments and innovations.