Everything under control
DMG8000 power analyser
DMG8000 power analyser
What are power analysers and energy meters?
Power analysers are devices that measure and record the consumption and quality of electrical energy in a particular circuit or installation. They play a crucial role in understanding and managing energy usage, allowing users to identify areas of waste, enhance efficiency, and make informed decisions about energy-saving strategies.
Benefits of the DMG8000
The DMG8000 from Lovato is a powerful and adaptable power analyser that offers a comprehensive suite of features to meet the evolving needs of modern electrical systems.
Benefits of Electromechanical Starters
Comprehensive energy monitoring
The DMG8000 measures a wide range of electrical parameters, including voltage, current, power, energy, harmonics, and more, providing a detailed overview of energy consumption and performance.
Expandable functionality
With the ability to integrate up to three expansion modules, the DMG8000 can be customised to suit the specific needs of your application, whether it’s adding communication capabilities, data logging or advanced analytics.
User-friendly interface
The DMG8000 features a large, colour LCD display that makes it easy to read and interpret the data, enabling quick and informed decision-making.
Seamless integration
The built-in ethernet port and ethernet-to-RS485 gateway function allow the DMG8000 to be easily integrated into building management systems and SCADA networks, facilitating centralised energy monitoring and control.
DMG8000 Technical data
Specifications
- Voltage inputs: 600 VAC phase-to-phase, 347 VAC phase-to-neutral
- Current inputs: 1A or 5A
- Accuracy: Class 0.2 for voltage, current, and power measurements
- Harmonic analysis: Up to the 63rd order
- Communication: Ethernet, ethernet-to-RS485 gateway
- Data logging: Built-in memory for logging energy data
- Compliance: IEC/EN/BS 61000-6-2, IEC/EN/BS 61000-6-4, IEC/EN/BS 61010-1
Dimensions
The DMG8000 has a compact, flush-mounting design with dimensions of 118x96mm. Detailed wiring diagrams are available in the datasheet, which you can find here.
Accessories and product range
Lovato offers a range of accessories and expansion modules to enhance the functionality of the DMG8000, including communication modules, data logging capabilities, and advanced analysis tools. You can explore the full product range and accessories on the product page.
Software is an essential cog in the energy management engine
With rising energy costs and environmental responsibilities, intelligent energy optimisation is key for organisations today. Lovato’s Synergy Energy Management solution extends beyond that of accurate and reliable energy components, we combine both the hardware and software solutions to create a robust energy management package that delivers control, automation and reporting to future-proof your operations.
The benefits of the Synergy energy management solution
- Pinpoint areas for increased efficiency in your operations.
- Balance energy loads to avoid peak charges.
- Verify power quality and prevent equipment issues.
- Seamlessly switch to emergency power as needed.
- Quantify savings and track progress over time.
- Automate reporting for insights, control, and sustainability.
Where to buy and energy management resources
To purchase the DMG8000 or learn more about Lovato’s energy management solutions, please click here, or download the brochure for additional information.
For a deeper dive into the DMG8000’s features and capabilities, be sure to check out the product video.