New slimline BF Contactors 265A, 330A and 400A Andrea2024-01-09T16:20:54+01:00January 9th, 2024| View all news
Switch to Lovato and power up your performance Andrea2024-01-09T15:16:15+01:00December 19th, 2023| View all news
Cutting the Current: Inside the World of Switch Disconnectors Andrea2023-12-19T15:05:56+01:00December 19th, 2023| View all news
New anechoic chamber in Research and Development Laboratory Andrea2023-11-24T11:53:37+01:00November 24th, 2023| LOVATO Electric proudly announces the installation of a modern anechoic chamber at the LOVATO Lab in Bergamo, Italy.
Trust Lovato to protect what matters most – P1RD-P1RE Andrea2023-12-13T16:49:15+01:00November 17th, 2023| View all news