New power relays HR80…
With ATEX certification
Propane gas (R290) is ever more widely used in refrigeration applications due to its high energy efficiency and eco friendliness.
However, this means that the electrical equipment installed in refrigerators containing the gas must be conforming with the ATEX regulations for potentially explosive atmospheres.
HR80 relays are designed specifically for these applications. They are rated for a current of 30A and are available for 2 NO contacts or 2 changeover contacts. They are equipped with Faston terminals and suited for screw mounting to the panel.
Power relays LOVATO Electric HR80 are certified by the following bodies: cURus, TÜV (2014/34/EU directive) and comply with IEC/EN 61810-1, IEC/EN 60079-0 and IEC/EN 60079-15.