![L-Starter top image (1)](https://www.lovatoelectric.com/wp-content/uploads/2024/07/L-Starter-top-image-1.jpg)
A versatile line of starter solutions
When it comes to motor starter solutions for industrial applications unique to the UK market, Lovato Electric offers a versatile line of starter solutions under the L-Starter brand. Whether you need a compact direct on-line starter or a more heavy-duty star-delta configuration, the L-Starter range has you covered, providing bespoke starter solutions for OEM and unique volume applications.
Easy installation, rugged resistance
All L-Starter models are designed for easy installation, with ample wiring space and clear instructions provided. The rugged polycarbonate enclosures are impact and corrosive resistant, rated IP65, and include metric cable entries.
For applications up to 15kW, Lovato provides a complete selection of compact and standard direct on-line starters. These come with options for built-in isolators and reversing configurations. Moving up gradually in power, these products also offer star-delta starters that can handle loads up to 75kW, with built-in isolator options available.
Next day delivery with no minimum orders
We know that having the starter you need in stock can be critical for project timelines. As a result, Lovato has invested significantly in keeping extensive L-Starter inventory in the UK, so customers can get what they need as quickly as possible. Many of our models are available for next day delivery when ordered, and there are no minimum order quantities either.
In addition to the standard L-Starter models, Lovato can provide bespoke starter solutions through the L-Starter Solutions division. This allows OEMs and customers with unique volume requirements to get starters custom manufactured to their exact specifications.
L-starter features and benefits
![L-Starter benefits (1)](https://www.lovatoelectric.com/wp-content/uploads/2024/07/L-Starter-benefits-1.jpg)
Convenient one-stop shop
With rapid availability, a wide range of compact to heavy-duty models, customisation capabilities, and competitive pricing, Lovato’s L-Starter range serves as a convenient one-stop solution for motor starter requirements across the UK market. The quality construction and flexibility allow L-Starter units to be reliably deployed in countless industrial applications.
Contact us today to begin your customer journey with LOVATO. You can also keep up with the latest news from LOVATO Electric by following us on LinkedIn.