![switch disconnectors Main image](https://www.lovatoelectric.com/wp-content/uploads/2023/12/switch-disconnectors-Main-image-1-e1703081344896.jpg)
Switch to Lovato and power up your performance
Switch disconnectors are an essential part of any machine build, ensuring the safe isolation of power for maintenance, repair, or troubleshooting. The reliability of these units are critical to protect both people and machinery against the dangers of shocks or fires.
Reassuringly reliable and tested to the limits.
For over 100 years, Lovato’s family run company have designed, built, and tested its devices and components to the limits, ensuring the highest standards of safety and reliability possible. The GL range of switch disconnectors are tested for a mechanical life of up to 20000 cycles and are accredited by IEC/EN/BS for 160A to 1000A and cULus for 100A to 800A.
Modular design for flexibility and customisation.
Whilst safety and reliability are the most important aspects of the GL series, these units have a compact and modular design to ensure maximum flexibility and ease of fitting even in the smallest of spaces. The GL series can be fitted in all directions and has a simple snap on feature for auxiliary contacts and quick installation of a modular fourth pole if required. The GL series also features a window design to give a clear view of the individual power poles and a high breaking capability with a rotating contact, doubling breaking on each pole.
Reasons for switching to the GL range
Tested to the limits
Up to 20000 cycle mechanical lifespan.
Accredited
IEC/EN/BS/cULus.
Trusted
Over 100 years of expertise.
Flexible
Fitting in any direction.
Adaptability
Slimline build for maximum compatibility.
Fast installation
Modular and snap on design.
The GL Range
Motor Protection Circuit Breakers (MPCBs) are commonly used in various machines and equipment that rely on electric motors for their operation. Some of the machines that typically utilize MPCBs for motor protection include:
Accessorise, accessorise, accessorise.
There are a choice of robust direct operating and door coupling handles, complete with an IP66, IP69 and NEMA 4X rated grip, padlock option and snap on shaft fittings for fast installation. Lovato offer a range of fourth pole, neutral terminals, earth terminals and auxiliary contacts to support a multitude of applications, along with captive nuts for safe and fast connections.
Switch to Lovato today!
Want to know more about the advantages of switch disconnectors, read our latest blog at https://www.lovatoelectric.com/gb_en/powering-trust-safeguarding-motors/
Call us now on 01384 899700 and talk to our experts who can advise the best solution for your applications. Follow us on LinkedIn for all the latest innovations.