2P and 3P fuse holders with status indicators now available
LOVATO Electric has added to its portfolio of trusted FB01F and FB01G fuse holders. These models are available in 2P and 3P versions with a built-in status indicator light.
Designed for quick and convenient diagnostics, the status indicator light allows users to determine, at a glance, whether the fuse is operational or requires replacement, reducing downtime and ensuring safety.
These UL-approved fuse holders mount seamlessly on a 35mm DIN rail and are ideal for protecting motors and low-voltage electrical installations against short circuits and overload currents. Commonly installed downstream of a switch disconnector and upstream of contactors or loads, they are a reliable choice for efficient circuit protection.
Designed for quick and clear insights
The BFS series features a wide range of terminal configurations for easy integration, allowing for multiple wire sizes and combinations. The models support both single and dual cable installations, with high torque settings for secure connections, enhancing operational safety. These contactors are also rated for heavy-duty applications, providing reliable switching performance across various industries.
UL APPROVED FUSE HOLDERS
PROTECTING MOTORS
SHORT CIRCUIT PROTECTION
Let’s look at each of the products in a bit more detail:
FB01F1PL (One module, 32A)
- UL recognised and CSA certified for 10x38mm fuses
- Rated current of 32A at 690VAC, with a single pole and status indicator
- Similar operating conditions to the FB01G1PL, with temperature range from -20°C to +70°C
- Also compatible with 35mm DIN rail and 16 mm² conductor section
- Slightly lighter at 65g, with the same IP20 frontal protection degree
- Complies with multiple international standards including CSA, IEC, and UL certifications
FB01F2PL (Two modules, 32A)
- Similar to the FB01F3PL but with two modules instead of three
- Also designed for 10x38mm fuses with a 32A rated current at 690VAC
- UL recognised and CSA certified with the same compliance certifications
- Identical operating temperature range and technical specifications
- Lighter weight at 132g compared to the three-pole version
- Also supports 16mm² conductor sections and DIN rail mounting
FB01F3PL (Three modules, 32A)
- A three-module fuse holder designed for 10x38mm fuses with a 32A rated current at 690VAC
- UL recognised and CSA certified, with multiple international compliance certifications (IEC/EN and UL standards)
- Operates in temperatures from -20°C to +70°C, with a derating factor for different ambient temperatures and side-by-side installations
- Weighs 188g and can be fixed on a 35mm DIN rail
- Supports conductor sections up to 16mm² (flexible and rigid)
FB01G1PL (One module, 30A)
- UL certified for Class CC fuses in the North American market, designed for 10x38mm fuses
- Rated current of 30A at 690VAC, with a single pole and status indicator
- Operating temperature range from -20°C to +70°C, with various derating factors for ambient temperature and side-by-side mounting
- Compatible with 35mm DIN rail, with a maximum conductor section of 16 mm² (flexible or rigid)
- Weighs 72g and has an IP20 frontal protection degree
FB01G2PL (Two modules, 30A)
- Specifically, UL certified for Class CC fuses in the North American market
- Two-module design with a 30A rated current at 690VAC
- Operates in the same temperature range as the other models (-20°C to +70°C)
- Significantly lighter at just 14g
- Supports conductor sections up to 16mm² and DIN rail mounting
- Certified by UL and has EAC certification
FB01G3PL (Three modules, 30A)
- UL certified for Class CC fuses in the North American market, designed for 10x38mm fuses
- Rated current of 30A at 690VAC, with three poles and status indicator
- Identical operating temperature and derating characteristics to the one-module versions
- Compatible with 35mm DIN rail, supporting up to 16 mm² conductor section
- Lightest of the three at 21g, maintaining the IP20 frontal protection degree
- Certified by EAC and UL, complying with the same international standards as the other models
Ask Lovato about the right solution for your application.
Want to know more or order now, please contact our team of experts here.
For more information about our safety devices or to discuss your specific needs, don’t hesitate to Contact us today. You can also follow LOVATO Electric on LinkedIn for the latest developments.