Energy Meters DMR… series
DMR121/DMR121T2 – DMR301T2 – DMR330T2
The energy meters DMR… series are suitable for active and reactive energy measurement and power monitoring applications.
All the models are equipped with a built-in RS485 communication port and Modbus RTU protocol allowing an easy remote communication with supervision softwares.
Multi-measurement
- Imported and exported active energy
- Imported and exported reactive energy
- Voltage, current, frequency
- Active power, reactive power, apparent power, power factor
- Power max demand
Fully compliant CE requirements
- IEC standards for safety (EN 61010-1: 2010, EN 61010-2-030: 2010)
- EMC (EN 61326-1: 2013, EN 61326-2-3: 2013)

Multi-function
- kWh total (T1+T2), kWh(T1), kWh(T2)
- kWh partial, import and Export
- kVArh total (T1+T2), kVArh(T1), kVAh(T2)
- kW, kVAr, V, I, Hz, PF, total
Interfaces
- RS485 communication port with Modbus RTU protocol
- 1/2 programmable pulse outputs
- 2 pulse LEDs on the front (active and reactive energy)
- Dual tariff input (DMR121T2, DMR301T2, DMR330T2)
Software
and
for supervision and energy management.

Order codes

Technicals characteristics