高精度多功能数字电表DMG 615
DMG 615是一种高精度的数字多功能电表,用于电力测量,可以控制能量分配网络。
它有一个面板嵌入安装的外壳(96x96mm/3.78 ” x3.78 “)和一个扩展槽,以适应插件扩展模块,适用于许多应用程序。
其主要特点是电源电压范围扩大,测量精度高,可扩展性强,图形交互界面使用简单。
主要测量:
电压:相位、线路和系统值
电流:相位值(中性电流计算)
功率:视、有功、无功相位及总功率
功率因数:每相功率因数和总功率
测量电压值的频率
所有测量值的高-低平均值函数
对功率和电流值的最大需求
电压电流不对称
总谐波失真(THD):电压和电流
电压和电流的谐波分析可达15°级
有功、无功、视部分和总电能表
小时计数器可编程的总小时和部分小时相有功功率不对称。
操作特点:
辅助电源电压范围:100…440伏/ 110…250 vdc
电压测量范围:50…720年休假L-L
适用于中、高压带电压互感器的系统
额定输入电流:外接CT 5A或1A
频率测量范围:45…66Hz
真有效值测量:用于电压和电流
测量精度:
-电压:±0,2%(50…720VAC)
-电流:±0,2%(0.1…1.1英寸)
-功率:±0.5% f.s。
-频率:±0.05%
-主动能:0.5级(IEC/EN 62053-22)
-无功功率:2级(IEC/EN 62053-23)
用于数据存储的非易失性内存
通信协议Modbus-RTU, ASCII和TCP
兼容的协同和Xpress软件
EN防护等级:IP54在前。
认证和遵从性
所获证书:cULus, EAC, RCM。
符合标准:IEC/EN 61010-1, IEC/EN61010-2-030, IEC/EN 61000-6-2, IEC/EN 61000-6-3, UL 61010-1, CSA C22.2 n°61010-1,UL 61010-2-030, CSA 22.2 n°61010-2-030。
The measured parameters are complete: from voltages and currents to active and reactive power and energy (imported and exported), including voltage and current total harmonic distortion with analysis of the single contribution up to the 15th order.
The condition of the electrical network is monitored by recording the power factor, the frequency and the maximum, minimum and average values of all electrical quantities, the relative peak levels (max demand) for active power and current are also recorded on which it is possible to set a control that allows to generate alarms or to operate an hour counter.
Certifications and compliance
Certifications obtained: EAC, RCM. Compliant with standards:IEC/EN/BS 61010-1, IEC/EN/BS 61010-2-030, IEC/EN/BS 61000-6-2, IEC/EN/BS 61000-6-3.