DMG Series & Easy Branch:
Smart Power Management Solutions
Transform your power monitoring with Lovato’s DMG Series and Easy Branch system.
True plug-and-play functionality meets advanced analytics.
Stop Wasting Time on Complex Power Monitoring Setups
Introducing the Easy Branch System – The Only True Plug-and-Play Power Monitoring Solution

Tired of These Power Monitoring Challenges?
– Multiple connection points creating error risks
– Unreliable data from poorly integrated systems
– Complex wiring increasing cost of installation and leading to costly mistakes
– Time lost training staff on different interfaces
Revolutionize Your Power Management
– Pre-wired electronic current transformers
– Simple RJ45 cable connections
– Possibility of using 1A or 5A current transformers
– Built-in data logging memory
– Integrated web server functionality
– Real-time monitoring capabilities
Choose Your Perfect DMG Solution
Comparison:
Key Features | DMG7500 | DMG8000 | DMG9000 |
---|---|---|---|
Display Type | Widescreen Color LCD | Widescreen Color LCD | Widescreen Color LCD |
Core Measurements | |||
Power Quality Analysis | Advanced | Advanced with Data logging | Advanced + Network statistics with Data logging |
Active Energy Metering Class | 0.5S | 0.5S4 | 0.5S |
Measuring points | Up to 33 three-phase, 99 single-phase | Up to 33 three-phase, 99 single-phase | Up to 33 three-phase, 99 single-phase |
Connectivity | |||
Built-in Communication | RS485 | Ethernet with webserver | RS485, Ethernet with webserver and gateway function |
Data Management | |||
Number of Measurements | 128 | 128 | 128 + Neutral and Ground |
Expansion Capability | Digital/analog inputs, digital/relay/analog outputs. Communication interfaces. | Digital/analog inputs, digital/relay/analog outputs. Communication interfaces. | Digital/analog inputs, digital/relay/analog outputs. Communication interfaces. |
Ideal Application | Medium installations, Energy management | Medium facilities, Power quality monitoring | Large facilities, Complete analysis |
Transform Installation Time from Hours to Minutes
Easy Branch + DMG Integration Features:
– Instant device recognition
– Automated system configuration
– Centralized data management
– Scalable architecture
– Remote monitoring capabilities