Surge protection devices for photovoltaic applications
The surge protection device type SG2… with plug-in cartridge for photovoltaic applications is suitable for installation on the direct-current end of a photovoltaic installation and protects against induced overvoltage conditions.
![spd(1) (1)](https://www.lovatoelectric.com/wp-content/uploads/2021/12/spd1-1.jpg)
The protection cartridges are plug-in and can be easily replaced for quick servicing.
Operational characteristics
- EN maximum continuous voltage Ucpv: 600 V DC, 1100 V DC, 1500 V DC;
- Versions with or without relay output having changeover contact for remote status indication;
- EN degree of protection: IP20.