Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

SAM1

Page 1 of 8     
October 2020
Interface protection system unit compliant with VDE-AR-N 4105 and VDE V 0126-1-1
The PMVF 80 device has been designed as an Interface Protection (IP) in accordance with VDE-AR-N 4105 and VDE V 0126-1-1 [...]
July 2020
Empty metal enclosures
LOVATO Electric introduces empty metal enclosures in painted sheet steel or stainless steel AISI 304. 4 new codes ideal to [...]
July 2020
SAM1 & NFC Configuration APP - news
We would like to inform you that our app SAM1 (Android & IOS) is now translated in 14 languages, the description parameters [...]
July 2020
Switch disconnectors and changeovers switches GL series up to 630A
This new range of products covers applications from 160A to 630A, can be actuated directly or used with a door interlocked [...]
July 2020
Xpress 5.0 - new release
We inform you that Version 5.0 of Xpress has been released. Xpress is a free of charge software for LOVATO Electric devices [...]
June 2020
Modular bells, buzzers and safety transformers
Switch disconnectors, circuit breakers, contactors, fuse holders, timers, and surge protection devices – these are just a [...]
June 2020
New undervoltage trip releases for SM1P type motor protection circuit breakers
Designed for the protection and safety of machines, especially hazardous ones, LOVATO Electric undervoltage trip releases [...]
May 2020
New LED integrated monoblock pilot lights
Widely used in industrial and commercial applications for status indication, LED integrated monoblock pilot lights Platinum [...]
May 2020
Palm switches
LOVATO Electric LP9 palm switches, with an ergonomic design and a large surface for easy actuation with the hand, elbow or [...]
March 2020
New contactor BF94
The BF94 contactor is born. Motor control up to 95 A AC-3 400 V and thermal current of 115 A in just 55 mm width. The new [...]
February 2020
New energy meters types
The launch of 5 new models makes LOVATO Electric's range of energy meters even wider and more complete. To the available [...]
January 2020
Automatic transfer switch controller ATL 500
The ATL 500 is a basic and ready to use automatic transfer switch controller for the automatic or manual switching of the load [...]
December 2019
Type F certification for SM1R... motor protection circuit breaker
LOVATO Electric obtained UL508 Type F Combination Motor Controller certification for SM1R... motor protection circuit breaker [...]
December 2019
Switch disconnectors in metal or stainless steel enclosure
LOVATO Electric, in order to meet market demands, introduces switch disconnectors and changeover switches in metal enclosure. [...]
November 2019
High accuracy digital multimeter DMG 615
DMG 615 is a high accuracy multimeter of electrical measurements that allows the control of the energy distribution network. It [...]
September 2019
New latching relays CNB... series
To expand its range of modular devices, LOVATO Electric presents the new CNB... series of latching relays. Suited to both [...]
August 2019
New LOVATO Electric contactors for 95 to 150A motor control current
LOVATO Electric's contactor range has been upgraded with the introduction of a new frame size which covers motor currents [...]
July 2019
GLC changeover switch disconnectors
This new range of products covers applications from 160A to 315A (AC31B), can be actuated directly or used as door interlocks [...]
June 2019
Digital multimeters with Rogowski coils
LOVATO Electric presents the digital multimeters with Rogowski coils. These new current reading kits are made by: one digital [...]
June 2019
Synergy V. 9.0 - new release
Synergy is a software for remote control and supervision of LOVATO Electric products equipped with communication capabilities [...]
Page 1 of 8     
ArchivesArchives

New products