Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

New contactor BF94


ArchivesArchives
Page 10 of 142     

New contactor BF94



The BF94 contactor is born. Motor control up to 95 A AC-3 400 V and thermal current of 115 A in just 55 mm width.

 

The new contactor is available in three-pole versions and consolidates the main benefits of the Orange contactor series, already available from 9 to 150 A motor control current.

Cabling is facilitated with double clamp power terminals and a 4 terminal coil which facilitates wiring from both the top and the bottom of the contactor itself.
The coil is also available in an electronically-controlled version that can be powered with either AC or DC voltage.
This solution is particularly advantageous since it increases the unit's operating range: just 3 types of coil are sufficient to cover applications from 20 to 250 V (20...48 V, 60...110 V, 100...250 V) and consumption in service is just a few watts.

High-quality plastics have been used to ensure compliance with EN60335 (Safety of household and similar electrical appliances. Requirement for industrial kitchens) and EN45545 (Fire protection for rolling stock).

The contactor is cULus approved.

Find out more

 

Page 10 of 142     
ArchivesArchives

New products