Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

New LED integrated monoblock pilot lights


ArchivesArchives
Page 8 of 142     

New LED integrated monoblock pilot lights



Widely used in industrial and commercial applications for status indication, LED integrated monoblock pilot lights Platinum series are available in 6 colours: green, red, amber, yellow, blue and transparent.
The range has been extended with new supply voltage variants

• 110VDC

• 220VDC

• 380...415VAC

Together with those already available (12VAC/DC, 24VAC/DC, 48VAC/DC , 110...120VAC and 230VAC) means even better coverage of application requirements.

LED integrated monoblock pilot lights Platinum series have an electrical service life of more than 30,000 hours and a power consumption of ≤20mA.
The structure of these units is monoblock - i.e. a single article code covers a complete indicator without the need of further components - and thanks to their compact housing and threaded fixing ring, they are quick and easy to install in 22mm diameter panel holes.

Made in polyamide, the LED integrated monoblock pilot lights can also be used in heavy duty applications at ambient temperatures ranging from -25 to +70°C, thanks to their robust construction and high protection rating (IEC/EN ratings: IP66, IP67, IP69K for the front of the housing and IP20 for the back, UL ratings: Type 1, 2, 3R, 4, 4X, 12, 12K for the front).
The materials they are made of makes them resistant to oils and other chemicals substances typical of industrial applications.

Furthermore, the use of cULus approved materials and components makes Platinum LED integrated monoblock pilot lights suitable for the North American market. A range of accessories, including silver plated labels and label holders, is also available.

Find out more

 

 

Page 8 of 142     
ArchivesArchives

New products