Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

High accuracy digital multimeter DMG 615


ArchivesArchives
Page 15 of 142     

High accuracy digital multimeter DMG 615



DMG 615 is a high accuracy multimeter of electrical measurements that allows the control of the energy distribution network.

It is available with a flush-mount housing, (96x96mm/3.78”x3.78”) and 1 expansion slot to fit plug-in expansion modules, suitable for numerous applications. 

The main features include an extended power supply voltage range, high measurement accuracy, expandability and graphic interactive interface for simple use.

Main measurements:

  • Voltage: phase, line and system values
  • Current: phase values (neutral current calculated)
  • Power: apparent, active and reactive phase and total values
  • P.F.: Power Factor per phase and total
  • Frequency of measured voltage value
  • HIGH-LOW-AVERAGE value functions for all measurements
  • Maximum demand of power and current values
  • Voltage and current asymmetry
  • Total harmonic distortion (THD): voltage and current
  • Harmonic analysis of voltage and current up to the 15° order
  • Energy meters for active, reactive, apparent partial and total values
  • Hour counter for programmable total and partial hours phase active power asymmetry.

Operational characteristics:

  • Auxiliary supply voltage range: 100...440VAC / 110...250VDC
  • Voltage measurement range: 50...720VAC L-L
  • Usage in medium and high voltage systems with voltage transformers
  • Rated input current: By external CT 5A or 1A
  • Frequency measurement range: 45...66Hz
  • True RMS measurements: for voltage and current
  • Measurement accuracy:
    - Voltage: ±0,2% (50...720VAC)
    - Current: ±0,2% (0.1...1.1In)
    - Power: ±0.5% f.s.
    - Frequency: ±0.05%
    - Active energy: Class 0.5 (IEC/EN 62053-22)
    - Reactive energy: Class 2 (IEC/EN 62053-23)
  • Non-volatile memory for data storage
  • Communication protocol Modbus-RTU, ASCII and TCP
  • Compatible Synergy and Xpress sofware
  • EN degree of protection: IP54 on front.

Certifications and compliance
Certifications obtained: cULus, EAC, RCM.
Compliant with standards: IEC/EN 61010-1, IEC/EN61010-2-030, IEC/EN 61000-6-2, IEC/EN 61000-6-3, UL 61010-1, CSA C22.2 n° 61010-1, UL 61010-2-030, CSA 22.2 n° 61010-2-030.

Find out more

Page 15 of 142     
ArchivesArchives

New products