Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

Digital multimeters with Rogowski coils


ArchivesArchives
Page 19 of 142     

Digital multimeters with Rogowski coils



LOVATO Electric presents the digital multimeters with Rogowski coils. These new current reading kits are made by: one digital multimeter, 3 Rogowski coils up to 6300A, one calibration report. Measurement utilising the new LOVATO Electric kits provides several advantages compared to traditional current reading methods.

Each single device guarantees high measurement accuracy and precision. All kits are calibrated during the testing process and come with the relevant calibration report to guarantee the accuracy of active energy lower than 1%.

The kit offers wide use opportunities on systems where the classic solid-core or split-core CTs are inapplicable or too expensive.
The coil, flexible, deformable and compact (space saving), permits a fast and immediate installation, so that it is highly suitable for system retrofitting.
Thanks to technology used, it is not necessary to short the secondary before disconnecting the coil.

The built-in RS485 communication port enables the use of DMG 611R... in a supervision network with Modbus-RTU or Modbus-ASCII protocol.
DMG 611R... multimeter is expandable with further communication port or digital inputs and outputs.
It can be programmed with LOVATO Electric Xpress configuration software and it is compatible with LOVATO Electric Synergy supervision and remote control software.

The measurements are various: in addition to standard measure values there are main parameters, such as high, low and average value for all measurements, maximum demand of power and current values, unbalancing active power, total harmonic distortion (THD) and harmonic analysis of voltage and current up to the 15th order and hour counters.

This kit makes measurement faster and more versatile!

Find out more

Page 19 of 142     
ArchivesArchives

New products