Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

Time relay, counter and hour counter with NFC tecnology and APP


ArchivesArchives
Page 12 of 122     

Time relay, counter and hour counter with NFC tecnology and APP



The range of time relays is completed with a new multivoltage time relay (12...240VAC/DC), multifunction with output contact, programmable through NFC and App (LOVATO Nfc).
The NFC connectivity enables a simple and fast configuration using a smartphone; settings are thus accurate and repeatable and programming can be carried out even on a powered-off device.
The programming can also be password protected.
More than 30 functions are available, including those of the TMM1 model multifunction time relay and of the TMPL model recycle time relay independent timing.

General characteristics

  • Multifunction, multiscale and multivoltage time relay with NFC technology and App
  • Hour counter
  • Counter
  • Auxiliary power supply: 12…240VAC/DC
  • Time of scale range: from 0.1 seconds to 999 days
  • 1 relay output with changeover contact, 8A 250VAC
  • DIN43880 modular housing (1 module), suitable for mounting on 35mm DIN rail
  • QR code on front for direct access to the website www.LovatoElectric.com to download the technical manual.

Certifications and compliance
Certifications obtained: cULus, EAC.
Compliant with standards: IEC/EN 61812-1, UL508, CSA C22.2 n°14.

Find out more

Page 12 of 122     
ArchivesArchives

New products