Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

Safety switches with solenoid and separate actuator


ArchivesArchives
Page 23 of 122     

Safety switches with solenoid and separate actuator



The safety switches with solenoid avoid access in hazardous areas until the receiving of an appropriate signal: the actuator key could be locked or released through a solenoid dependent upon it's powered state (locked actuator with energised solenoid for KEN1E... /locked actuator with de-energised solenoid for KEN1M...).
A manual emergency release is available.
Three different electric contact combinations are available.
Contacts are actuated separately by key actuator or by solenoid and allow to cover the installations' main common needs.

Operational characteristics

  • For safety applications up to:
    - Safety integrety level (SIL), category 3 according to EN 62061
    - PLe according to EN ISO 13849-1
  • Interlock with mechanical lock Type 2 according to EN ISO 14119
  • Actuator insertion force: 15N
  • Release actuator extraction force: 30N
  • Locked actuator holding force: 1200N
  • Maximum operating rate: 600 cycles/h
  • Mechanical life: 1.000.000 cycles
  • B10d: 4.000.000 cycles
  • IEC conventional thermal current: 10A
  • IEC/EN60947-5-1 designation: A300 Q300
  • AC15 duty:
    - 24V - 10A
    - 230V - 4A
  • DC13 duty:
    - 24V - 4A
  • IEC rated insulation voltage Ui: 250V
  • Rated impulse withstand voltage: 2,5kV
  • Short-circuit backup protection: 10A Gg
  • Max solenoid consumption: • 24V: 8,3W • 120V: 8,1W • 230V: 6,8W
  • IEC terminals degree of protection: IP20
  • IEC body housing degree of protection: IP65
  • Self-extinguishing polymer thermoplastic housing and actuator head
  • Actuator head orientation cannot be modified by operator. Operation heads available in 4 axial positions (90°C)
  • Cables entries: 3 x M20

Certifications and compliance
Certifications obtained: cULus, EAC.
Compliant with standards: IEC/EN 60947-1, IEC/EN 60947-5-1, IEC/EN 60204, UNI EN ISO 14119, UL508, CSA C22.2 n°14.

Find out more
 

Page 23 of 122     
ArchivesArchives

New products