Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

Protection relays with NFC technology and APP


ArchivesArchives
Page 6 of 122     

Protection relays with NFC technology and APP



The range of monitoring relays has been increased with the new multifunction voltage and frequency monitoring relay PMV95N for three-phase systems with or without neutral, with NFC technology and APP.

General characteristics

  • Self-powered
  • Rated voltage to control phase to phase:
    - 208...240VAC (code PMV95N A240 NFC)
    - 380…575VAC (code PMV95N A575 NFC)
  • Rated frequency: 50/60Hz
  • PMV95N includes all the functions of PMV... series protection relays:
    - maximum voltage
    - minimum voltage
    - maximum frequency
    - minimum frequency
    - asymmetry
    - phase/neutral loss
    - incorrect phase sequence.
  • It is programmable via Android smart devices with NFC technology and LOVATO NFC APP, a solution that allows to obtain high speed, accuracy and repeatability in the setting of the protection and tripping delays
  • Possibility to enable or disable protection functions individually
  • Automatic or manual reset
  • 1 relay output with changeover contact, 8A 250VAC
  • DIN43880 modular housing (2 modules), suitable for mounting on 35mm DIN rail
  • 6 front LED for alarm signalling
  • QR code on front for direct access to the website to download the technical manual.

Certifications and compliance
Certificantions obtained: cULus, EAC.
Compliant with standards: IEC/EN 60255-27 IEC/EN 60255-26 UL508 CSA C22.2 n°14.

Find out more

Page 6 of 122     
ArchivesArchives

New products