Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

OnLine NEWS 133


ArchivesArchives
Page 1 of 133     

OnLine NEWS 133


- Protection relays with NFC technology and APP
- Float switches for drinking water


ONLINE NEWS 133
Image

Protection relays with NFC technology and APP

The range of monitoring relays has been increased with the new multifunction voltage and frequency monitoring relay PMV95N for three-phase systems with or without neutral, with NFC technology and APP.

 

General characteristics

  • Self-powered
  • Rated voltage to control phase to phase:
    - 208...240VAC (code PMV95N A240 NFC) - 380…575VAC (code PMV95N A575 NFC)
  • Rated frequency: 50/60Hz
  • PMV95N includes all the functions of PMV... series protection relays:
    - maximum voltage
    - minimum voltage
    - maximum frequency
    - minimum frequency
    - asymmetry
    - phase/neutral loss
    - incorrect phase sequence.
  • It is programmable via Android smart devices with NFC technology and LOVATO NFC APP, a solution that allows to obtain high speed, accuracy and repeatability in the setting of the protection and tripping delays
  • Possibility to enable or disable protection functions individually Automatic or manual reset
  • 1 relay output with changeover contact, 8A 250VAC
  • DIN43880 modular housing (2 modules), suitable for mounting on 35mm DIN rail
  • 6 front LED for alarm signalling
  • QR code on front for direct access to the website to download the technical manual.

 

Certifications and compliance

Certificantions obtained: cULus, EAC.
Compliant with standards: IEC/EN 60255-27, IEC/EN 60255-26, UL508 CSA C22.2 n°14.

 

 
Find out more