FAIRS

We are present at: 
 
  POWER-GEN 2009.
Las Vegas - USA
08-10 December 2009.

  MIDDLE EAST ELECTRICITY 2010.
Dubai – UNITED ARAB EMIRATES
09-11 February 2010.

  INDUSTRY 2010.
Hanover - GERMANY
19-23 April 2010.


     
TRAINING COURSES
Held at
LOVATO ELECTRIC S.P.A.
headquarters in Gorle BG Italy:


  GENERAL in English
- 16-17 November 2009.


     
For further information and details, contact our Sales Department:
Tel.+39 035 4282354
Fax +39 035 4282400
E-mail: Sales@LovatoElectric.com
 
DOWNLOAD
AND DOCUMENTATION
View and download available documentutation and upgrading files for our software programs from our website
www.LovatoElectric.com
in the
LIBRARY-DOWNLOAD
section.   
    
LATEST ISSUES
 

LEAFLETS
Electromechanical starters and insulated enclosures.
(Code PD47 I GB 09 09).
Individual edition: Italian and English.

Monoblock buzzers.
(Code PD63 I GB 07 09).
Individual edition: Italian and English.

Digital multimeters and power analyzers.
(Code PD62 E 06 09).
Edition: Spanish.

Automatic transfer switch controllers.
(Code PD39 GB 09 09).
Edition: English.


 

TECHNICAL INSTRUCTIONS
Switch disconnectors
GA series.
(Code I254 I GB D F E 09 09).
Combined edition: Italian
, English, German, French and Spanish.

Digital multimeter
type DMG700.
(Code I271 I GB 09 09).
Combined edition: Italian and English.


Digital multimeter
type DMG800.
(Code I272 I GB 09 09).
Combined edition: Italian and English.

Expansion module type EXM10 00 and EXM10 01.
(Code I277 I GB 09 09).
Combined edition: Italian and English.

Expansion module
type EXM10 10
(Code I279 I GB 09 09).
Combined edition: Italian and English.

Expansion module
type EXM10 11
(Code I280 I GB 06 09).
Combined edition: Italian and English.

Expansion module type EXM10 12 and EXM10 20.
(Code I278 I GB 07 09).
Combined edition: Italian and English.

Expansion module
type EXM10 13
(Code I281 I GB 09 09).
Combined edition: Italian and English.

Expansion module
type EXP10 03.
(Code I290 I GB 10 09).
Combined edition: Italian and English.

Expansion module
type EXP10 11.
(Code I294 I GB 10 09).
Combined edition: Italian and English.

Expansion module
type EXP10 13.
(Code I295 I GB 10 09).
Combined edition: Italian and English.

AC motor drive type VFNC3.
(Code I285 I GB D F E 09 09).
Combined edition: Italian, English, German, French and Spanish.

Lead-acid battery chargers BCE series.
(Code I048 I GB D E 09 09).
Combined edition: Italian, English, German and Spanish.

Switching power supplies
PSL series.
(Code I255 I GB F 10 09).
Combined edition: Italian, English and French.


 

SOFTWARE
ATL Remote control - Rev. 4.1.
(Code ATLSW)

DMK-DMG remote control - Rev. 4.3.
(Code DMKSW).


 

New digital multimeter type
DMG700

LOVATO Electric presents the new digital multimeter type DMG700 to control energy distribution systems.
It is capable of measuring 160 electrical quantities.
Main features include:
- Simple and intuitive menu navigation
- Graphic display with 5-language text
- Function expandability by plug-in modules
- USB, RS232 and RS485 interface
- High measurement accuracy
- Wide power supply, measurement and temperature ranges
- Suitable for LV, MV and HV energy systems.

The DMG700 digital multimeter communicates with a PC through expansion modules with a relevant remote control software.

The graphic LCD, with adjustable intensity white backlight and extended temperature range of -20°…+60°C, displays:





Additional information is available in the brochure PD62 GB 07 09.

Star-delta starters
in insulated enclosure

The new series of star-delta starters M3P…70 are used to start electrical motors with 7.5 to 30kW power ratings at 400VAC and 16 to 60A currents at 440VAC.

They are housed in plastic enclosures with IP65 protection degree.

The starter can be equipped with additional components , both electromechanical (e.g. disconnect switch) and electronic (e.g. current monitoring relay) thanks to the enclosure size.

The thermal overload relay needs to be purchased separately and selected based on the motor rating to be started.

The wide cover surface and depth allow the customer to install push buttons, measuring instruments and switch disconnectors.

In addition to the M3P…70 type starters in insulated enclosure, LOVATO Electric has star-delta starters available up to 375kW at 400VAC in open-type version.

Additional information is available in the brochure PD47 GB 09 09.

FAQ: Frequently Asked Questions

QUESTION
What are the advantages using a LOVATO Electric two-phase switching power supply?

ANSWER
• The LOVATO Electric two-phase switching power supply type PSL2 100 24 can be used in installations without neutral too, for example electric panels with three-phase supply only for the motors. In this case, the switching power supply can be connected to two of the three phases available.
• Energy efficiency is better compared to a single-phase product with the same rating because the current required by the switching power supply from the line is lower due to the fact that the operating voltage is much higher (typically in Italy, it is 400VAC versus 230VAC). Since the power dissipated by the supply lines is proportional to the current, there automatically is energy saving.

Additional information is available in the brochure PD60 GB 03 09.

 

 

 

 

 

  LOVATO Electric S.p.A. all rights reserved.
   
 

If the local LOVATO ELECTRIC distributor should get in touch with you, click below and complete the request form.
CONTACT US
 


LOVATO ELECTRIC S.P.A.
CONTROL SOLUTIONS
FOR INDUSTRY
Via Don E. Mazza, 12
24020 Gorle (BERGAMO) ITALY
TEL.  +39 035 4282111 
FAX: +39 035 4282400
E-mail:
 info@LovatoElectric.com
Web: www.LovatoElectric.com