Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

New energy meters - DME series


ArchivesArchives
Page 25 of 122     

New energy meters - DME series



The range of DME energy meters of LOVATO Electric has been further extended with additional models to cover all main applications and communication requirements.

In particular, besides the already existing single and three phase equipped with static output or RS485 Modbus communication port, the range has now been expanded with new versions featuring integrated M-Bus communication, which find the main application in building and in conjunction with other type of meters like water and gas. In particular, the following versions have been introduced:

  • Single-phase direct connected 63A M-bus (DME D122)
  • Three-phase direct connected 80A M-bus (DME D302)
  • Three-phase /5A M-bus (DME D332)

Additionally a new version of three-phase /5A, static output energy meter (DME D305 T2) has been added for applications when expandability is not requested.
For billing purpose and for any communication protocol, all the single and three phase versions are now available in MID versions. Here below the new MID devices which have been added to the existing range:

  • Single-phase direct connected 63A Modbus, MID (DME D121 MID)Single-phase direct connected 63A M-bus, MID (DME D122 MID)
  • Three-phase direct connected 80A M-bus, MID (DME D302 MID)
  • Three-phase direct connected 80A Modbus, MID (DME D301 MID)
  • Three-phase /5A Modbus, MID (DME D330 MID)
  • Three-phase /5A static output not expandable, MID (DME D305 T2 MID)

Find out more

Page 25 of 122     
ArchivesArchives

New products