LOVATO Electric surge
arresters commonly defined as SPDs (Surge ProtectionDevices), are
devices designed to protect electric systems and equipment against
transient and impulse overvoltages such as those caused by lightning
and by electric switching.
Their function is to divert the discharge or impulse current
generated by an overvoltage to earth, thereby protecting the
equipment downstream. The range is available in monoblock versions
or with removable cartridges in class I, II and III for alternating
current (AC) applications and with removable cartridges in class II
for photovoltaic applications (DC).
General
characteristics:
Modular concept
for quick assembly of different versions based on various
requirements
Compact size also
compliant with electrical equipment standards
Easy mounting and
removal with 35mm DIN rail
IP20 protection
degree finger safe
Photovoltaic
certified versions UL Recognized for USA and Canada and
compliant with UTE C 61740-51
Protection
against overvoltage caused by direct or indirect lightning
strikes
Types with
plug-in cartridges for fast servicing capability
Status indicator
for single modules
Versions with or
without contact for SPD remote status indication
Versions for
photovoltaic applications up to 1500VDC
Excellent protection level up ≤
1.5kV Suitable for protection of all terminal equipment.
Type 1, 2 - Class
B, C - Monoblock
The surge protection device type SA1 combines the performance of SPD
type 1 and 2 into a single product.
It protects against direct and indirect lightning strikes as well as
induced overvoltage conditions.
It can be installed in areas with a high risk of direct lightning
strikes, inside main distribution boards or sub-distribution boards.
Operational characteristics
Maximum
continuous voltage Uc: 320VAC/420VDC
Impulse
current Iimp (10/350μs): 25kA per pole;
Rated
discharge current In (8/20μs): 25kA per pole;
Maximum
discharge current Imax (8/20μs): 100kA per pole
Standard-supplied contact for remote status indication
Degree of
protection: IP20.
Type 2 - Class C
- With plug-in
cartridge
The surge protection device type SA2 is suitable for installation in
sub-distribution boards and near to terminal equipment.
It protects against indirect overvoltages. The protection cartridges
are plug-in and can be easily replaced for quick servicing.
Operational characteristics
Maximum
continuous voltage Uc: 320VAC/420VDC
Rated
discharge current In (8/20μs): 20kA per pole
Maximum
discharge current Imax: (8/20μs) 40kA per pole
Version with
or without contact for remote status indication
Degree of
protection: IP20.
Type 1, 2, 3 -
Class B, C, D - With plug-in cartridge
The surge protection device type SA0 with plug-in cartridge combines
the performance of SPD type 1, 2 and 3 into a single product.
It is ideal in all those systems of reduced extent, to protect the
load side from the main circuit breaker downstream to terminal
equipment.
It protects against direct and indirect lightning strikes as well as
induced overvoltage conditions. It can be installed inside main
distribution boards and near by terminal equipment. The protection
cartridges are plug-in and can be easily replaced for quick
servicing.
Operational characteristics
Maximum
continuous voltage Uc: 320VAC/420VDC
Impulse
current Iimp (10/350μs): 12.5kA per pole
Rated
discharge current In (8/20μs): 25kA per pole
Maximum
discharge current Imax (8/20μs): 60kA per pole
Combined
surge Uoc/Isc (1.2/50, 8/20μs): 10kV/5kA
Standard-supplied contact for remote status indication
Degree of
protection: IP20.
Type 2 DC - Class
C PV for photovoltaic applications with plug-in cartridge
The surge protection device type SA2 D with plug-in cartridge for
photovoltaic applications is suitable for installation on the DC
side of a photvoltaic system and protects against induced
overvoltage conditions.
The protection cartridges are plug-in and can be easily replaced for
quick servicing.
Operational characteristics
Maximum
continuous voltage Ucpv: 600VDC, 1000VDC, 1200VDC, 1500VDC
Rated
discharge current In (8/20μs): 20kA per pole
Maximum
discharge current Imax: (8/20μs) 40kA per pole
Temporary
overvoltage (TOV) Ut: 1.5Ucpv (SA2 DA... type only)
Version with
or without contact for remote status indication
Degree of
protection: IP20.
Order
code
Pole
arrangement
Contact remote available
DIN
size
n°
Rated
voltage Un
[VAC]
Voltage protection level Up
[kV]
Power installation
systems
Type 1, 2 - Class B, C - Monoblock.
SA1 1P A320R
1P
Yes
2
230
<1.3
TN-C, TN-S, TT
SA1 1N A320R
1P+N
Yes
3
230
<1.4
TT, TN-S
SA1 2P A320R
2P
Yes
2
230
<1.4
TN-S
SA1 3P A320R
3P
Yes
3
230/400
<1.4
TN-C
SA1 3N A320R
3P+N
Yes
5
230/400
<1.4
TT, TN-S
SA1 4P A320R
4P
Yes
4
230/400
<1.4
TN-S
Type 2 - Class C - With plug-in cartridge.
SA2 1P A320
1P
-
1
230
<1.5
TN-C, TN-S, TT
SA2 1P A320R
1P
Yes
1
230
<1.5
TN-C, TN-S, TT
SA2 1N A320
1P+N
-
2
230
<1.5
TT, TN-S
SA2 1N A320R
1P+N
Yes
2
230
<1.5
TT, TN-S
SA2 2P A320
2P
-
2
230
<1.5
TN-S
SA2 2P A320R
2P
Yes
2
230
<1.5
TN-S
SA2 3P A320
3P
-
3
230/400
<1.5
TN-C
SA2 3P A320R
3P
Yes
3
230/400
<1.5
TN-C
SA2 3N A320
3P+N
-
4
230/400
<1.5
TT, TN-S
SA2 3N A320R
3P+N
Yes
4
230/400
<1.5
TT, TN-S
SA2 4P A320
4P
-
4
230/400
<1.5
TN-S
SA2 4P A320R
4P
Yes
4
230/400
<1.5
TN-S
Type 1, 2, 3 - Class B, C, D - With plug-in cartridge.
SA0 1P A320R
1P
Yes
1
230
<1.5
TN-C, TN-S, TT
SA0 1N A320R
1P+N
Yes
2
230
<1.5
TT, TN-S
SA0 2P A320R
2P
Yes
2
230
<1.5
TN-S
SA0 3P A320R
3P
Yes
3
230/400
<1.5
TN-C
SA0 3N A320R
3P+N
Yes
4
230/400
<1.5
TT, TN-S
SA0 4P A320R
4P
Yes
4
230/400
<1.5
TN-S
Order
code
Pole
arrangement
Contact remote available
DIN
size
n°
Rated
voltage Un
[VDC]
Continuous voltage Ucpv
[VDC]
Voltage protection level
Up
[kV]
Type 2 DC - Class C PV for photovoltaic applications with
plug-in cartridges.
SA2 DB 600
+, -, PE
-
2
600
600
<1.9
SA2
DB 600R
+, -, PE
Yes
2
600
600
<1.9
SA2
DB K00
+, -, PE
-
3
1000
1000
<3.6
SA2
DB K00R
+, -, PE
Yes
3
1000
1000
<3.6
Type 2 DC - Class C PV for photovoltaic applications with
plug-in cartridges.
Version compliant UTE C 61740-51 Guide.