LOVATO Electric fuse holders can be used to protect against
overloads and short
circuits of electric lines, for motor protection and control and for
the protection of
electric installations..
This equipment can assure the disconnect function but is not
suitable for isolation
so cannot be used as switch disconnector.
The range is available in two versions: with or without fuse status
indicator. If the
fuse fitted on the holder blows, the failure status is shown by the
indicator on the
fuse-holder front.
All the fuse holders are
certified for the North-American market (UL Listed,
UL Recognized and CSA). Furthermore, there is a non-certified
version in 10x38mm
size available too.
AC fuse-holders range
LOVATO Electric AC fuse-holder range is suitable for class gG fuses,
to protect cables and conductors, and for class aM fuses, to protect
motor starting.
Function: Overload and short-circuit protection of control circuits,
motor controls, electric installations.
Usage: Service industry, electric panels onboard machinery, electric
installations in general.
Class
CC fuse-holders
LOVATO Electric fuse holders for class CC fuses are used to protect
branch circuits, consisting of conductors and components
following the last overcurrent protective device protecting a load,
in industrial applications which require high breaking capacity.
Suitable only and exclusively for fitting fuses defined as “class
CC”, quite common on the North American market.
Usage: Service industry, electric panels onboard machinery, electric
installations in general.
DC fuse-holders range
LOVATO Electric DC fuse holder range is suitable for 1000VDC rated
voltage and gPV class.
Used for overload and short-circuit protection of photovoltaic
modules (strings) and the relative connecting cables.
DC fuses
LOVATO Electric offers a range of cylindrical 10x38 fuses dedicated
to photovoltaic duty and designed for 1000VDC maximum use.. Contrary
to AC type fuses that blow for high overcurrent values, this type of
DC fuse is designed to blow with low-intensity overcurrent values,
created on photovoltaic cells and panels.
Code
order
Pole
arrangement
DIN
modules
Status
indicator
Rated
voltage Ue
Rated
nominale Ie
[n°]
[V]
[A]
Fuse holder (fuse disconnector), 10x38, certified by
UR and CSA.
FB01 A 1P
1 pole
1
-
690VAC
32
FB01 A
1PL
1
pole
1
YES
690VAC
32
FB01 A
1N
1
pole + N
2
-
690VAC
32
FB01 A 2P
2
poles
2
-
690VAC
32
FB01 A 3P
3
poles
3
-
690VAC
32
FB01 A 3N
3
poles+ N
4
-
690VAC
32
Fuse holder (fuse disconnector), 14x51, certified by
cURus.