Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

LPZM - metal control stations


ArchivesArchives
Page 28 of 115     

LPZM - metal control stations


Metal control stations from 1 to 6 holes.


LPZM metal control stations

New LPZM metal control stations are sturdy, robust and fit for the most demanding applications.

The new control stations represent the ideal solution in the most rough environments or in applications where metal cable glands and conduits are used and the control station is required to be in the same material.

 

Features:

• From 1 to 6 holes without actuators
• Available control stations with one and 2 holes with yellow or grey cover
• Available 1 hole shrouded control station with yellow cover
• Earth connection is standard supplied
• Degree of protection: IP66, IP67 and NEMA 4X per UL
• Compatible with LPCB and 8LM push buttons and selectors
• Approvals: cULus

Discover More

Page 28 of 115     
ArchivesArchives

New products