Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

LPM... monobloock pilot lights orange colour


ArchivesArchives
Page 20 of 122     

LPM... monobloock pilot lights orange colour



The range of LOVATO Electric monoblock led pilot lights (already available in green, red, yellow, blue and transparent) has been extended with the addition of the orange colour.
It allows the user the choice between yellow and orange for "warning" conditions.

Operational characteristics

  • Nominal frequency: 50...60Hz
  • Supply voltage: 12VAC/DC, 24VAC/DC, 48VAC/DC, 110VAC, 230VAC
  • Consumption: ≤20mA
  • Installed through a Ø22mm/Ø0.87” drilling with a threaded fixing ring (Tmax = 2.3Nm/1.69lbft) also on cover of LPZ control stations
  • Electrical life: >30,000 hours
  • Screw termination
  • Side cable entry
  • Maximum tightening torque: 0.8Nm
  • Ambient conditions:
    - Operating temperature: -25...+70°C
  • Degree of protection:  
    - per IEC/EN: IP66, IP67 and IP69K on front; IP20 at rear, 
    - per UL: Type 1, 2, 3R, 4, 4X, 12, 12K on front.

Materials
Polyamide.

Maximum conductor cross section
1 or 21.5mm2 or AWG16 cables.
- Min. cable 0.5mm2 / AWG18
- Max. cable 2.5mm2 / AWG16.

Certifications and compliance
Certifications obtained: cULus, EAC, CCC (pending).
Compliant with standards: IEC/EN 60947-1, IEC/EN 60947-5-1, UL508, CSA C22.2 n° 14.
 

Find out more

 

Page 20 of 122     
ArchivesArchives

New products