KBD2L02

Limit switch, K series, roller side push lever, 1 bottom cable entry. Dimensions to EN 50047, plastic body, contacts 2NC slow action. Metal roller
  • Type of product: Metal and plastic limit switches
  • Product characteristics: Roller side push lever
  • Housing material: Polymer thermoplastic
  • Roller material: Plastic
  • Type of contacts: 2NO Slow action
  • Cable entry: M20 on the bottom
Order code KBD2L02
Weight [g] 78
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 100X044X032
Volume [cm³] 140.8
Bar code [EAN13] 8013975114049
HS Code 85365080