Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

GM series switch disconnectors


ArchivesArchives
Page 21 of 122     

GM series switch disconnectors



They are specifically intended for the North American market as they are compliant with the UL98 standard. They have CC type fuses for 30A, J type fuses for 30 to 600A and L type fuses for 800A. The series includes many accessories, such as the NFPA79 compliant drive handle. 

General characteristics

  • General purpose current according to UL98: 30A to 800A
  • Compact dimensions
  • Available versions: direct operating and door coupling
  • Screw or 35mm DIN rail fixing for GMF...030 types
  • Possibility to adjust the position of the clips for fixing screw on plate for GMF...060 to GMF L800 types.

Operational characteristics

  • IEC rated insulation voltage Ui: 1000V
  • UL max operating voltage: 600V
  • IEC rated impulse withstand Uimp: 12kV
  • Mechanical life:
    - 10,000 cycles for GMF...030 and GMF...060
    - 8,000 cycles for GMF J100 C03 and GMF J200 C03
    - 5,000 cycles for GMF J400 C03 and GMF J600 C03
    - 3,000 cycles for GMF L800 C03.

Certifications and compliance
Certifications obtained: cULus according to UL98/CSA C22.2 n°4.
Compliant with standards: IEC/EN 60947-3, IEC/EN 60947-1.

Find out more
 

Page 21 of 122     
ArchivesArchives

New products