Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

18A soft starter - ADXL 0018 600


ArchivesArchives
Page 27 of 122     

18A soft starter - ADXL 0018 600



The range of LOVATO Electric ADXL soft starters has been extended with the addition of a smaller rating of 18A (ADXL 0018 600) suitable to soft start and stop motors of nominal current from 9 to 18A. Dimensions and functionalities of the product are the same as 30-45-60A soft starters ADXL series.


Operational characteristics

  • Two phase control
  • Reduced voltage starter with torque control and built-in bypass relay
  • For standard and severe duty
  • IEC rated starter current Ie 18A
  • IEC rated starter motor power 7.5kW (400VAC)
  • Maximum starting current limitation
  • PC remote control
  • Programming, data download and diagnostics via optical port
  • Parameter programming via NFC
  • Modbus-ASCII, Modbus-RTU and Modbus-TCP communication protocols
  • Backlit LCD display.

Certifications and compliance
Certifications obtained: CE, UL.
Compliant with standards: RCM, EAC.

Find out more
 

Page 27 of 122     
ArchivesArchives

New products